IESNA:LM-63-2002
[TEST]P1056156
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]931
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
467.4 464 461.9 458.5 454 447.8 440.6 432.4 423.1 412.8
401.4 389 375.9 362.5 348.1 333.3 318.2 302.7 286.5 270
252.5 235.6 218.4 201.2 183.7 166.1 148.2 129.3 111.4 94.6
76.4 60.2 44.7 30.3 17.2 6.2 0
467.4 469.5 467.1 461.9 454.7 446.1 435.8 424.4 412.4 399
384.9 369.8 353.9 337.8 320.9 303.4 285.8 267.9 250.1 231.8
213.6 195 176.8 158.6 140.7 123.1 105.9 89.4 72.9 57.8
46.4 36.5 27.2 18.9 11.7 5.5 0
467.4 465.4 460.9 452.3 442 430.6 417.2 402.4 386.6 369.4
351.5 332.3 312.7 292.7 272.8 252.5 232.9 213.6 195 176.1
158.2 141 124.2 108.7 92.9 81.2 71.2 62.3 53.3 45.1
37.1 29.9 23 16.5 10.7 5.2 0
467.4 466.1 458.5 447.8 435.5 421.4 405.9 388 368 347.4
326.1 304.4 282.7 261.1 239.7 219.1 198.5 179.2 161.3 144.5
128 111.8 100.1 90.8 81.2 71.9 63.3 55.7 48.2 40.9
34.1 27.9 21.3 15.5 10 4.5 0
467.4 466.8 460.6 449.9 436.5 422 404.5 385.2 364.9 342.9
319.9 296.5 274.5 252.5 231.1 210.2 191.2 172.7 155.1 138.6
121.8 108.7 98.7 89.4 79.8 71.2 62.9 55.4 48.2 40.9
34.4 27.9 21.7 15.5 10 4.8 0
